RSX High Force Electric Linear Actuators

Replace hydraulics to eliminate messy leaks and increase system performance

The RSX family of extreme high force electric linear actuators are more efficient and offer increased precision compared to hydraulic cylinders.  Tolomatic precision ground planetary roller screws are utilized to achieve long life and precision. The RSX platform is designed and tested for long life and reliable performance in demanding conditions including cold weather operation.

New Sizes Coming Soon

RSX extreme high force electric linear actuators offer these features:

  • Planetary roller screw driven for long consistent life
  • Type III hard coat anodized aluminum housing to withstand demanding environments
  • Standard thrust rod anti-rotation feature
  • IP67 option to protect against dust and water ingress
  • Compatible with servo motors and gearboxes up to 290 mm frame sizes
  • Food grade, white epoxy coating and stainless steel thrust rod option
  • Oil filled options for high speed / high duty cycle applications

RSX128P now available with press capability up to 66,000 lbs.
RSX now available with ball screw option available based on application.
Contact Tolomatic for more information.

RSX Maximum Stroke

Size RSX 080  RSX 096 RSX 096P  RSX 128
US Conv. 35.0 in. 37.8 in. 17.7 in. 26.0 in.
Metric 890 mm 960 mm 450 mm 660 mm
Extended*
US Conv.
59.1 in. 59.1 in. 48.4 in.
Extended*
Metric
1500 mm 1500 mm 1230 mm

*Any stroke length above standard and up to max. extended stroke length may require longer lead time, contact Tolomatic

RSX Maximum Force

Size RSX 080 RSX 096 RSX 096P RSX 128
US Conv. 18,000 lbf 30,000 lbf 40,000 lbf 50,000 lbf
Metric 80.1 kN 133.5 kN 178 kN 222.4 kN

RSX Maximum Speed

Size RSX 080 RSX 096 RSX 096P RSX 128
US Conv. 27.6 in/sec 29.9 in/sec 29.9 in/sec 19.7 in/sec
Metric 700 mm/sec 760 mm/sec 760 mm/sec 500 mm/sec

Learn about roller screw and ball screw technologies

RSX Features

RSX White Paint Features

RSX Press Features

RSX096 Oil Cooled Option Features

RSX Product Specification

Critical Speed, Screw Buckling Load - RSX

Life Estimate, Re-Lubrication Recommendation

Switches: Wiring Diagrams, Dimensions

Switches: Specs & Installation

LMI & RP Actuator Dimensions

Options Dimensions (MP2, TRR, XR)

Options Dimensions (CLV, FFG, XT)

Information Center:

English
Chinese
German
Spanish

Certifications

Tech Bulletins

Terms & Conditions

White Papers

Kiln In-feed Control

Challenge: A lumber processing equipment company needed to replace existing hydraulic cylinders used to control the feed rate of lumber carts as they entered a drying kiln.
Product Family: RSX
Product Used: RSX096

Casting Operation

Challenge: A manufacturer of high-quality castings needed an electric actuator to replace existing high maintenance hydraulic actuators.
Product Family: RSX Extreme Force Rod-Style Electric Actuator
Product Used: RSX096

Tire Inspection Press

Challenge: Replace hydraulics in a tire inspection press
Product Family: Electric
Product Used: RSX096 Extreme Force Rod-Style Electric Actuator

Air Bag Production

Challenge: Assembling cartridges for air bag deployment.
Product Family: Electric
Product Used: RSX Extreme Force Electric Linear Actuator

Wheel Bearing Press

Challenge: Wheel bearing press.
Product Family: Electric
Product Used: RSX Extreme Force Electric Linear Actuator

Bullet Press/Former

Challenge: A bullet manufacturer wanted to replace an existing hydraulic system on their bullet press/former with electric actuators.
Product Family: Electric Rod-Style Actuator
Products Used: RSX

Construction Material Test Mechanism

Challenge
A distributor was approached by a customer requesting a powerful and versatile actuator that could be configured in multiple ways to fit their existing equipment.

Product Used: RSX Extreme Force Rod-Style Electric Actuator
Product Type:Modified Standard

Bullet Manufacturing

Challenge: A bullet manufacturer wanted to replace a bullet press machine originally built in the 1960s.
Products: Electric Rod-Style Actuator

Please contact Tolomatic for Ordering Information

RSX Selection Guidelines

Ordering - RSX