RSX High Force Electric Linear Actuators

Replace hydraulics to eliminate messy leaks and increase system performance

The RSX family of extreme high force electric linear actuators are more efficient and offer increased precision compared to hydraulic cylinders.  Tolomatic precision ground planetary roller screws are utilized to achieve long life and precision. The RSX platform is designed and tested for long life and reliable performance in demanding conditions including cold weather operation.

RSX extreme high force electric linear actuators offer these features:

5 New RSX sizes available with forces up to 66,000 lbs.

NOTE: With recent name change, RSX096 has been renamed RSX15 and RSX128 has been renamed RSX25

RSX Maximum Stroke

Size RSX10  RSX15 RSX20  RSX25  RSX33  RSX23P RSX33P
US Conv. 59 in 59 in 50 in 48 in 48 in 28 in 39 in
Metric 1,500 mm 1,500 mm 1,270 mm 1,220 mm 1,220 mm 710 mm 990 mm

*Any stroke length above standard and up to max. extended stroke length may require longer lead time, contact Tolomatic

RSX Maximum Force

Size RSX10  RSX15 RSX20  RSX25  RSX33  RSX23P RSX33P
US Conv. 20,000 lbf 30,000 lbf 40,000 lbf 50,000 lbf 66,000 lbf 46,000 lbf** 66,000 lbf**
Metric 89 kN 133 kN 178 kN 222 kN 294 kN 205 kN** 294 kN**

**Max. force only in extend

RSX Maximum Speed

Size RSX10  RSX15 RSX20  RSX25  RSX33  RSX23P RSX33P
US Conv. 30 in/sec 30 in/sec 30 in/sec 30 in/sec 20 in/sec 30 in/sec 20 in/sec
Metric 760 mm/sec 760 mm/sec 760 mm/sec 760 mm/sec 510 mm/sec 760 mm/sec 510 mm/sec

RSX Features

RSX White Paint Features

RSX Press Features

RSX Product Specification

Critical Speed, Screw Buckling Load - RSX

Switches: Wiring Diagrams, Dimensions

Switches: Specs & Installation

RSX Re-Lubrication Recommendations

LMI & RP Actuator Dimensions

RSX Options Dimensions (MP2, TRR, XR)

RSX Options Dimensions (CLV, FFG, XT)

Information Center:

English
Chinese
German
Spanish

Certifications

Tech Bulletins

Terms & Conditions

White Papers

Kiln In-feed Control

Challenge: A lumber processing equipment company needed to replace existing hydraulic cylinders used to control the feed rate of lumber carts as they entered a drying kiln.
Product Family: RSX
Product Used: RSX096

Casting Operation

Challenge: A manufacturer of high-quality castings needed an electric actuator to replace existing high maintenance hydraulic actuators.
Product Family: RSX Extreme Force Rod-Style Electric Actuator
Product Used: RSX096

Tire Inspection Press

Challenge: Replace hydraulics in a tire inspection press
Product Family: Electric
Product Used: RSX096 Extreme Force Rod-Style Electric Actuator

Air Bag Production

Challenge: Assembling cartridges for air bag deployment.
Product Family: Electric
Product Used: RSX Extreme Force Electric Linear Actuator

Wheel Bearing Press

Challenge: Wheel bearing press.
Product Family: Electric
Product Used: RSX Extreme Force Electric Linear Actuator

Bullet Press/Former

Challenge: A bullet manufacturer wanted to replace an existing hydraulic system on their bullet press/former with electric actuators.
Product Family: Electric Rod-Style Actuator
Products Used: RSX

Construction Material Test Mechanism

Challenge
A distributor was approached by a customer requesting a powerful and versatile actuator that could be configured in multiple ways to fit their existing equipment.

Product Used: RSX Extreme Force Rod-Style Electric Actuator
Product Type:Modified Standard

Bullet Manufacturing

Challenge: A bullet manufacturer wanted to replace a bullet press machine originally built in the 1960s.
Products: Electric Rod-Style Actuator

Please contact Tolomatic for Ordering Information

RSX Selection Guidelines

Ordering - RSX