RSX High Force Electric Linear Actuators
Replace hydraulics to eliminate messy leaks and increase system performance
The RSX family of extreme high force electric linear actuators are more efficient and offer increased precision compared to hydraulic cylinders. Tolomatic precision ground planetary roller screws are utilized to achieve long life and precision. The RSX platform is designed and tested for long life and reliable performance in demanding conditions including cold weather operation.
RSX extreme high force electric linear actuators offer these features:
- Planetary roller screw driven for long consistent life
- Type III hard coat anodized aluminum housing to withstand demanding environments
- Standard thrust rod anti-rotation feature
- IP67 option to protect against dust and water ingress
- Compatible with servo motors and gearboxes up to 290mm frame sizes
- Food grade, white epoxy coating and stainless steel thrust rod option
- Oil filled options for high speed / high duty cycle applications
RSX available with press capability up to 66,000 lbs.
Ball screw option available based on application. Learn about roller screw and ball screw technologies Contact Tolomatic for more information.
Size | RSX10 | RSX15 | RSX20 | RSX25 | RSX33 | RSX23P | RSX33P |
---|---|---|---|---|---|---|---|
US Conv. | 59 in | 59 in | 50 in | 48 in | 48 in | 28 in | 39 in |
Metric | 1,500 mm | 1,500 mm | 1,270 mm | 1,220 mm | 1,220 mm | 710 mm | 990 mm |
*Any stroke length above standard and up to max. extended stroke length may require longer lead time, contact Tolomatic
Size | RSX10 | RSX15 | RSX20 | RSX25 | RSX33 | RSX23P | RSX33P |
---|---|---|---|---|---|---|---|
US Conv. | 20,000 lbf | 30,000 lbf | 40,000 lbf | 50,000 lbf | 66,000 lbf | 46,000 lbf** | 66,000 lbf** |
Metric | 89 kN | 133 kN | 178 kN | 222 kN | 294 kN | 205 kN** | 294 kN** |
**Max. force only in extend
Size | RSX10 | RSX15 | RSX20 | RSX25 | RSX33 | RSX23P | RSX33P |
---|---|---|---|---|---|---|---|
US Conv. | 30 in/sec | 30 in/sec | 30 in/sec | 30 in/sec | 20 in/sec | 30 in/sec | 20 in/sec |
Metric | 760 mm/sec | 760 mm/sec | 760 mm/sec | 760 mm/sec | 510 mm/sec | 760 mm/sec | 510 mm/sec |
RSX White Paint Features
RSX Press Features
RSX096 Oil Cooled Option Features
RSX Product Specification
Critical Speed, Screw Buckling Load - RSX
Switches: Wiring Diagrams, Dimensions
Switches: Specs & Installation
RSX Re-Lubrication Recommendations
LMI & RP Actuator Dimensions
RSX Options Dimensions (MP2, TRR, XR)
RSX Options Dimensions (CLV, FFG, XT)
Information Center:
Catalogs & Brochures
- Corporate Overview-Linear Motion Solutions Brochure (English)
- SOLUCIONES DE CONTROL DE MOVIMIENTO (Spanish, Corporate Overview-Motion Control Solutions Brochure)
- Unternehmensübersicht (German, Corporate Overview brochure)
- 公司概述 (Chinese, Corporate Overview Brochure)
- Brochure sur l'entreprise Tolomatic (French, Corporate Overview-Linear Motion Solutions Brochure)
- RSX Extreme Force Electric Linear Actuator Brochure
- RSX Fuerza Extrema Actuator Eléctrico – Catálogo (RSX Actuator brochure, Spanish)
- Elektrischer RSX Linearantrieb mit extremer Kraft – Broschüre (RSX Actuator brochure, German)
- Automotive Applications Brochure
- Aplicaciounes de la Ind. Automotriz (Auto Appl SP)
- 汽车行业应用手册 Brochure (Chinese: Automotive Applications Brochure)
- Electric Pressing Solutions Brochure
- OEM Actuator Solutions Brochure
Certifications
E-Books
Flyers
- RSX Oil Cooled Extreme Force Actuator
- RSX Extreme Kraft, Elektrische Antriebe der Hydraulikklasse Flugblatt (RSX Flyer, German)
- RSX Extreme Force Electric Linear Actuator - Flyer
- RSX ACTUADORES ELÉCTRICOS DE FUERZA EXTREMA PARA REEMPLAZO HIDRÁULICO (Spanish - RSX, Extreme Force, Hydraulic Replacement Rod Style Actuator)
- RSX Servo Motors & Drives - Nidec
Guides
- INFOGRAPHIC: Electric vs. Servo-hydraulic vs. Hydraulic Actuators
- INFOGRAPHIC: Pneumatic, traditional electric, and integrated electric rod actuators
- Rod Style Roller Screw Actuator Comparison
- A Guide to Converting Hydraulics to Electric Actuators
- Abschnitt: Welches Gewinde? Die richtige Technologie auswählen (German - Which Screw)
- Guide to Third Party Motor Integration
- Switch Reference Guide
- Guía para Conversión de Actuadores Hidráulicos a Eléctricos
Manuals
Parts & Maintenance Sheets
Tech Bulletins
Terms & Conditions
Videos
White Papers
- Electric Rod Actuators vs. Hydraulic Cylinders: A Comparison
- High-force linear motion: How to convert from hydraulic cylinders to electric actuators and why.
- A technical comparison: Performance of pneumatic cylinders and electric rod actuators
- Electric actuator technology comparison: Integrated and traditional designs
- Utilizzo degli attuatori elettrici nelle applicazioni di processo (WP: IT: Actuators for F&B processing applications)
- How roller-screw and ball-screw actuators compare in high-force applications:
- Actuadores eléctricos con vástago frente a cilindros hidráulicos: una comparación de los pros y los contras de cada tecnología (Spanish - White paper - Electric vs Hydraulic Actuators)
- Top 5 best practices for designing electric actuators into food processing equipment
- Elektrische Antriebe und Pneumatikzylinder: Ein Vergleich basierend auf den Gesamtbetriebskosten weißes Papier (GERMAN, TCO WhitePaper)
- Elektrische Stangenantriebe vs. Hydraulikzylinder: Ein Vergleich der Vor- und Nachteile beider Technologien weißes Papier (GERMAN, Electric vs Hydraulic WP)
- Designing Gantry and Multi-Axis Automation Systems
- Diez Consejos Óptimos: Cómo especificar los actuadores eléctricos de vástago para obtener rendimiento, confiabilidad y eficiencia óptimos
- Integrierte und traditionelle Bauweisen Weißbuch (DE, Integrated and traditional designs WP)
- Unleashing the Capabilities of the Linear Servo Press in Manufacturing
- Liberar las Capacidades de la Servoprensa Lineal en la Fabricación
Application Checklists
- Electric Rod-Style Actuator Application Checklist
- _HOJA DE TRABAJO - DATOS DE APLICACIÓN (Electric Rod-Style Actuator Application Checklist-Spanish Translation)
- _FICHE TECHNIQUE DES DONNÉES D'APPLICATION (Electric Rod-Style Actuator Application Checklist-French Translation)
- _FOGLIO DI LAVORO - DATI APPLICATVI (Electric Rod-Style Actuator Application Checklist-Italian Translation)
- Anwendungsdatenarbeitsblatt (Electric Rod-Style Actuator Application Checklist-German)
- Hydraulic Cylinder Replacement Worksheet
Please contact Tolomatic for Ordering Information